AHE220 Series

AC-DC Power Supplies

AHE220 Series

220W desktop power supplies with EN/IEC62368-1 ITE approvals

Offering 220W with Energy Efficiency Level VI and CoC Tier 2 the AHE220 desktop/external AC-DC power supplies are designed for ITE & industrial electronics applications. With class B conducted & radiated emissions and class I construction they are fitted with an IEC320-C14 inlet and have a voltage input range of 90 to 264VAC. Suitable UK, US and European mains cables are available to order separately.

 

datasheet Contact us

Features

  • Energy Efficiency Level VI
  • <0.21W Standby Power
  • 0°C to 60°C Operation
  • High Power Density
  • Low Earth Leakage Current
  • ITE Safety Approvals
  • 3 Year Warranty
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
AHE220 AHE220PS12 220 W Single Phase 12V 15A
AHE220 AHE220PS19 220 W Single Phase 19V 11.57A
AHE220 AHE220PS24 220 W Single Phase 24V 9.16A

Specifications


Dimensions

AHE220: 7.76 x 3.46 x 1.73‚ (197.0 x 88.0 x 44 mm)

Input Voltage

90-264 VAC

No Load Input Power

0.21 W

Harmonic Currents

EN61000-3-2 Class A

Efficiency

91% see models and ratings table and curves

Operating Temperature

0 to +60°C Derate from 100% load at 40°C to 50% load at 60°C

Isolation

Input to Output: 3000 VAC Input to Ground: 1500 VAC Output to Ground: Output return is connected to input earth

Worldwide Safety Approvals

IEC62368-1

European Safety Approvals

EN62368-1

US Safety Approvals

cUL60950-1

Other Safety Approvals

China Compulsory Certification, GB4943, AU/NZ 60950.1, CE & UKCA meets all applicable directives & legislation

EMC

EN55032 Level B Conducted & Radiated

3D models


No documents yet.

Resources


No resources yet.