
AC-DC Power Supplies
VEC65 Series
65W low cost desktop AC-DC power supplies
The VEC65 are energy efficiency level VI with 0.15W standby power, these 65W desktop/external AC-DC power supplies are limited power source (LPS) approved and are designed for high volume/low cost applications.
With class I construction the VEC65 are fitted with an IEC320-C14 inlet or optional IEC320-C6 and have a voltage input range of 90 to 264VAC.
The DC lead is fitted with a centre positive 5.5 x 2.5mm barrel jack connector.
datasheet Contact us
Features
- Energy efficiency level VI
- CoC tier 2
- Limited power source approved
- <0.15W standby power
- Optional inlet connector
- China compulsory certfication (CCC) qualified
- 0°C to +60°C operation
- High power density
- Low cost
Specifications
Dimensions
VEC65: 4.58 x 2.06 x 1.23‚ (116.3 x 52.4 x 31.3 mm
Input Voltage
90 to 264 VAC
No Load Input Power
<0.15 W
Harmonic Currents
EN61000-3-2 Class A
Efficiency
90% typical
Operating Temperature
0 °C to +60 °C derate from 100% load at 40 °C to 50% load at 60 °C
Isolation
3000 VAC Input to Output 1500 VAC Input to Ground Negative output is connected to ground
Worldwide Safety Approvals
IEC60950-1, IEC62368-1
European Safety Approvals
EN60950-1, EN62368-1
US Safety Approvals
cUL60950-1, UL62368-1, China Compulsory Certification , GB4943, AU/NZ60950.1 Approved at Limited Power Source (LPS)
Other Safety Approvals
CE (Meets all applicable directives), UKCA (Meets all applicable legislation)
EMC
EN55032 Level B conducted & radiated