VER12 Series

AC-DC Power Supplies

VER12 Series

12W plugtop AC-DC power supplies with ITE approvals, supplied complete with interchangeable US, UK, EU & AU plugs

The VER12 series of 12W class II wall plug adaptors comply with energy efficiency VI standards, have high active mode efficiency, low no load power consumption and are limited power source (LPS) approved.

Supplied complete with interchangeable US, UK, EU & AU mains plugs, the DC lead has a 5.5mm x 2.5mm centre positive barrel jack plug connector, these adaptors suit a wide variety of cost sensitive applications while maintaining industry leading performance.

 

datasheet Contact us

Features

  • Energy efficiency level VI
  • European CoC tier 2
  • Interchangeable mains connectors included
  • Universal input
  • Output voltages from 5.0V to 12.0VDC
  • Class II construction
  • Limited power source (LPS) approved
  • Low cost
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
VER12 VER12US050-JA 12 W Single Phase 5V 2.1A
VER12 VER12US090-JA 12 W Single Phase 9V 1.28A
VER12 VER12US120-JA 12 W Single Phase 12V 1A

Specifications


Dimensions

VER (body only): 3.01 x 1.61 x 1.48‚ (76.5 x 41.0 x 37.6 mm)

Input Voltage

90 to 264 VAC

No Load Input Power

<0.1 W

Harmonic Currents

EN61000-3-2 class A

Efficiency

79/83% typical, see datasheet

Operating Temperature

0 °C to +60 °C, derate from 100% load at 40 °C to 50% load at 60 °C

Isolation

3000 VAC Input to Output

Worldwide Safety Approvals

IEC60950-1, IEC62368-1

European Safety Approvals

EN60950-1, EN62368-1

US Safety Approvals

UL62368-1

Other Safety Approvals

China Compulsory Certification, GB4943, AU/NZ 60950.1, CE & UKCA meets all applicable directives & legislation

EMC

EN55032 level B conducted & radiated

3D models


No documents yet.

Resources


No resources yet.