VEU10 Series

AC-DC Power Supplies

VEU10 Series

10W Type A USB power adaptor plugtop AC-DC power supplies

The VEU10 range provides up to 10 Watts of output power in fixed input plug design, it has a type A USB in-body plug and is suitable for multiple charging applications or where a regulated 5VDC/2.1A power source is required.

With class II construction, the range has three different versions of a fixed input plug for either the US, UK or Europe.  All models are efficiency level VI and CoC  Tier 2 compliant and have a no load input power of less than 75mW.  Standard protection features include overvoltage, overcurrent and short circuit.

 

datasheet Contact us

Features

  • 2.1A USB A power adaptor
  • Output voltage 5.0VDC
  • Energy efficiency level VI
  • European CoC tier 2
  • Fixed US, UK & European mains connectors
  • Universal input
  • Class II construction
  • Low cost
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
VEU10 VEU10US050-UK 10 W Single Phase 5V 2.1A
VEU10 VEU10US050-US 10 W Single Phase 5V 2.1A
VEU10 VEU10US050-EU 10 W Single Phase 5V 2.1A

Specifications


Dimensions

VEU (Case Only): -US: 1.45 x 0.86 x 2.0‚ (37.0 x 22.0 x 50.8 mm) EU: 1.45 x 0.86 x 2.2‚ (37.0 x 22.0 x 56.5 mm) UK: 1.92 x 1.68 x 2.0‚ (48.8 x 42.8 x 50.8 mm)

Input Voltage

90 to 264Vac

No Load Input Power

<0.075W

Harmonic Currents

EN61000-3-2, Class A

Efficiency

Energy Efficiency Level VI and CoC Tier 2

Operating Temperature

0 to +60°C, Derate from 100% load at 40°C to 50% load at 60°C

Isolation

Input to Output 3000 VAC

Worldwide Safety Approvals

IEC60950-1, IEC62638-1

European Safety Approvals

EN60950-1, EN62368-1

US Safety Approvals

UL62368-1

Other Safety Approvals

China Compulsory Certification, GB4943, AU/NZ 60950.1, AU/NZ 60950.1, CE & UKCA meets all applicable directives & legislation

EMC

Conducted & Radiated EN55032, Level B

Resources


No resources yet.